IESNA:LM-63-2002 
[TEST]P981044
[MORE]TEST IS SCALED FROM ( FO44195.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-940-23L-WD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, WIDE FLOOD OPTIC
[MORE]2300 LUMENS
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2384
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 22.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
2404.6 2422.3 2465.5 2497.3 2508.7 2514.4 2518.9 2526.9 2549 2587
2630.5 2661.6 2668.4 2661.6 2660 2661.4 2650.3 2619.7 2578.7 2553
2516.2 2461.9 2393.7 2310.2 2224.6 2138.7 2036.5 1909.8 1759.9 1572.2
1370.2 1171.5 993.3 837.3 692 549.1 427.1 336.3 271.2 218.3
170.4 134.1 106.3 81.1 56.9 40.2 32.4 29.3 26.9 24.9
23.1 21.3 19.5 18.1 17 16.6 16.5 16 15.1 13.7
11.1 9 8.2 8.1 7.7 7 6.8 6.6 6.3 5.4
4.5 4 3.9 3.7 3.7 3.6 3.6 3.6 3.5 3.3
3.1 3 2.8 2.6 2.2 1.7 1 0.3 0.1 0.1
0
